Download document () of 20

UT022AD

Metal shrink boot adaptor for UTO Series, size 22; UT022AD

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT022AD
Product Length/Depth
27 mm
Product Height
39.7 mm
Product Width
39.7 mm
Product Weight
6 g

Product specifications

Fitted with:
Shielding
Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Backshell angle
Straight
Backshell type
Shrink Boot Adapter
Shell size
22

Export product specification