Download document () of 20

UT0S14JCS

Shielded short metal cable gland with strain relief nut, size 14; UT0S14JCS

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT0S14JCS

Product specifications

Fitted with:
Shielding
Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Backshell angle
Straight
Backshell type
Sealing Gland
Shell size
14
Cable diameter - max
10.5 mm
Cable diameter - min
7 mm

Export product specification