Download document () of 20

UTG6148SN

Female plug, IP65; UTG6148SN

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG6148SN
Product Length/Depth
29.5 mm
Product Height
34.5 mm
Product Width
34.5 mm
Product Weight
26 g

Product specifications

Fitted with:
Layout with ground cavity
First mate last break capability
Last mate first break capability
Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP65
Insert material
Polyamide
Layout
8
Plating
Nickel
Plug type
Straight Plug
Shell material
Metal & Plastic
Shell size
14
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
8
Number of cavity #12
4
Number of cavity #16
4
Salt spray
48 hour

Export product specification