Plastic plug, without backshell, with 4 female solder contacts, IP68/69K in unmated conditions; UTS612E4S
| Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
| Catalog Number |
UTS612E4S
|
| Product Length/Depth |
23.6 mm
|
| Product Height |
29.7 mm
|
| Product Width |
29.7 mm
|
| Product Weight |
15.7 g
|
| Compliances |
IEC 61984 (please contact us for more details)
UL 1977 (please contact us for more details) ROHS exemption 6.c CSA-C22.2 No.182.3 (please contact us for more details) |
| Current rating |
16 A IEC
10 A UL |
| Fitted with: |
Last mate first break capability(optional)
First mate last break capability Layout with ground cavity |
| Environmental conditions |
RoHS
Flammability rating UL94 HB REACH |
| Environmental resistance |
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against oil Resistant against gasoline Resistant against acid bath Resistant against mineral oil UV resistant, no degradation after 5 years of exposure in natural environment Resistant against basic bath |
| Test current |
10 A UL
16 A IEC 7 A CSA |
| Test voltage |
500 V CSA
500 V UL 300 V IEC |
| Connector accessory option |
Not delivered, to be ordered separately
|
| Connector orientation |
N
|
| Connector type |
Plug
|
| Contact delivery |
Loaded
|
| Contact gender |
Socket (Female)
|
| Contact plating |
Gold
|
| Contact type |
Solder Cup
|
| Coupling type |
1/3 Bayonet
|
| Degree of protection |
IP68
|
| Insert material |
Neoprene
|
| Layout |
4
|
| Plug type |
Straight Plug
|
| Shell material |
Plastic
|
| Shell size |
12
|
| Mating cycles |
250
|
| Operating temperature - max |
105 °C
|
| Operating temperature - min |
-40 °C
|
| Number Of Contacts |
4
|
| Number of cavity #16 |
4
|
| Salt spray |
500 hour
|