Download document () of 20

UTSX0102W2P

Square flange receptacle, without backshell, for 4 male contacts, IP68/69K; UTSX0102W2P

General specifications

Product Name
Eaton Souriau UTSX series plastic circular bayonet connector
Catalog Number
UTSX0102W2P
Product Length/Depth
39.7 mm
Product Height
23.8 mm
Product Width
23.8 mm
Product Weight
5 g

Product specifications

Environmental conditions
RoHS
Connector accessory option
No backshell possibility
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Layout
2W2
Shell material
Plastic
Shell size
10
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
4
Number of cavity #20
2
Salt spray
500 hour

Export product specification