Photo is representative
Download
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, X shape, 1-1/4"
Product Name |
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
|
Catalog Number |
X47
|
UPC |
782274746500
|
Product Length/Depth |
7.44 in
|
Product Height |
4.13 in
|
Product Width |
2.31 in
|
Product Weight |
3.3 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
12
|
Material |
Feraloy iron alloy
|
Trade size |
1-1/4"
|
Shape |
X
|