Télécharger le document () de 20

1245 UMF SMD fuses

Eaton Bussmann series Universal Modular Fuselink (UMF) family of surface mount fuses offer reliable overcurrent protection in both fast-acting and time-delay performance characteristics. These brick fuses are available in 1245 footprint with voltage ratings up to 350 Vac and current ratings up to 6.3 A. The UMF fuses are compliant with the IEC 60127-4 standard, which is globally recognized, helping allow end users a path to avoiding additional country specific certifications.

Spécifications

Specifications

Mettre en évidence les différences
Afficher uniquement les différences
Masquer les champs vides
Liens de téléchargement
X
Download Close