Télécharger le document () de 20
Industrial connectors, backshells and contacts

UTO series

Our UTO series of circular metal connectors provide an IP68/69K sealing level and shielding capability for harsh environmental conditions such as mechanical stress, water and dust exposure, and high mating cycles. They also extend service life while reducing the need for connector maintenance, saving you time and money.

The UTO connector has a 1/3 bayonet coupling to allow quick and secure system connections, with an audible click to confirm proper mating. A large choice of layouts provides options to mix signal and power or copper and fiber optics within the same connector.

UTO connectors are compliant with major electrical IEC and UL standards to ensure safe conditions for installers and operators.

Caractéristiques principales

  • Sealing: IP68/69K
  • Shielding capacity
  • High resistance to vibration and shock

Interchangeable and intermateable

UTO connectors use the Trim Trio contacts that are interchangeable across several of our connector series. The UTO series is also intermateable with UTS and UTG series, making it easy to switch from one series to another without tools or panel cut-out modifications, making upgrades easier and faster.

Signal data integrity

Our UTO series has a complete range of accessories which offers a shielded connection for EMI and RFI constraints. Available with a large choice of shells, we also offer standard cable assemblies to provide a complete interconnect solution.
Spécifications
Mettre en évidence les différences
Afficher uniquement les différences
Masquer les champs vides
Liens de téléchargement
X
Download Close