Télécharger le document () de 20

06F4001S0902CN5

Shielded heat shrink boot backshell, size 09 for connector 38999 III&IV; 06F4001S0902CN5

Spécifications générales

Product Name
Eaton Sunbank 06 series shrink boot adapter
Catalog Number
06F4001S0902CN5
Product Length/Depth
0 mm
Product Height
0 mm
Product Width
0 mm
Product Weight
0 g

Spécifications du produit

Fitted with:
Shielding
Backshell type
Shrink Boot Adapter
Plating
Cadmium
Shell continuity
2.5
Shell material
Aluminium
Shell size
9
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Salt spray
1000 hour

Exporter les spécifications du produit