Télécharger le document () de 20

143314
Model Code: XAP0113506

Eaton xEnergy Main LV systems LV switchgear. Plinth, HxWxD=100x1350x600mm, gray

Spécifications générales

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143314
EAN
4015081399789
Product Length/Depth
1160 mm
Product Height
110 mm
Product Width
230 mm
Product Weight
11.5 kg
Compliances
RoHS conform
Model Code
XAP0113506

Spécifications du produit

Color
Gray
Load capacity - max
1500 kg
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1350 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Exporter les spécifications du produit