Eaton Distribution parts. Fuse switch disconnector, 3p, NH1, AC23, 31C155BMCE
| Product Name |
Eaton Distribution parts
|
| Catalog Number |
159636
|
| EAN |
4015081561667
|
| Product Length/Depth |
590 mm
|
| Product Height |
74.5 mm
|
| Product Width |
280 mm
|
| Product Weight |
7.118 kg
|
| Compliances |
RoHS conform
|
| Model Code |
PIFT1H331C155BMCE
|
| Features |
Motor drive optional
|
| Fitted with: |
Connectors
Error protection |
| Rated operational power at AC-23A, 400 V, 50 Hz |
0 kW
|
| Rated permanent current (Iu) |
250 A
|
| Rated uninterrupted current (Iu) |
250 A
|
| Conditioned rated short-circuit current Iq |
100 kA
|
| With error protection |
Yes
|
| Number of poles |
Three-pole
|
| Rated operation power at AC-23, 400 V |
0 kW
|
| Rated short-time withstand current (Icw) |
0 kA
|
| Electrical connection type of main circuit |
Screw connection
|
| Actuator position |
Front side
|
| Actuator type |
Long turning handle
|
| Suitable for |
Front mounting
|
| Rated conditional short-circuit current (Iq) |
100 kA
|
| Suitable for fuses |
NH1
|
| Cable entry type |
Side
|
| Degree of protection (front side) |
IP40
|
| Power rating at AC-23, 400 V |
0 kW
|
| Rated operating voltage (Ue) at AC - max |
690 V
|