Télécharger le document () de 20

173065
Model Code: XTSZDSQC-H350W600

Eaton xEnergy Main LV systems LV switchgear. Section wide door, closed, HxW=350x600mm, IP55, grey

Spécifications générales

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173065
EAN
4015081696512
Product Length/Depth
29 mm
Product Height
340 mm
Product Width
592 mm
Product Weight
6.055 kg
Compliances
RoHS conform
Model Code
XTSZDSQC-H350W600

Spécifications du produit

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Panel door

Exporter les spécifications du produit