Télécharger le document () de 20

178093
Model Code: XSFE100802

Eaton xEnergy Main LV systems LV switchgear. Frame expansion, HxWxD = 200 x 1000 x 800 mm, grey

Spécifications générales

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178093
EAN
4015081733682
Product Length/Depth
776 mm
Product Height
200 mm
Product Width
1000 mm
Product Weight
18.795 kg
Compliances
RoHS conform
Model Code
XSFE100802

Spécifications du produit

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Material
Metal
Model
Other

Exporter les spécifications du produit