La photo est représentative
Download
Eaton xEnergy Light LV systems LV switchgear. Mounting Sidewall for Sectionheight 1400mm, Sectiondepth 400mm
Product Name |
Eaton xEnergy Light LV systems LV switchgear
|
Catalog Number |
196212
|
EAN |
9008790953705
|
Product Length/Depth |
322 mm
|
Product Height |
1359 mm
|
Product Width |
20 mm
|
Product Weight |
6.94 kg
|
Compliances |
RoHS conform
|
Model Code |
XLFFR14
|
Color |
Gray
|
Load capacity - max |
0 kg
|
RAL-number |
0
|
Suitable for enclosure building height |
1400 mm
|
Suitable for enclosure building length/depth |
0 mm
|
Suitable for enclosure building width |
0 mm
|
Material |
Metal
|
Model |
Fastening profile
|