Eaton Bussmann series medium voltage BS air fuse, 63 A, 24 kV, 16 kA, 76.2 x 565 , With Striker
Product Name |
Eaton Bussmann series medium voltage BS air fuse
|
Catalog Number |
24AFIHA63
|
EAN |
5027590037747
|
Product Length/Depth |
565 mm
|
Product Height |
76.2 mm
|
Product Width |
76.2 mm
|
Product Weight |
6100 g
|
Compliances |
BS 2692-1
|
Certifications |
KEMA Certified
|
Used with |
A3354730 Fuse clip
|
Amperage Rating |
63 A
|
Fuse indicator |
With Striker
|
Fuse size |
76.2 x 565 mm
|
Breaking capacity |
16 kA
|
Installation technique |
Air
|
Performance Cat According To IEC 60282-1 |
Back-up
|
Product application |
Primary side transformer protection
|
Rated frequency - max |
50 Hz
|
Rated frequency - min |
50 Hz
|
Release characteristic |
Other
|
Standard |
British Standard
|
Utilization category |
Other
|
Voltage type |
AC
|
With striker |
Yes
|
Class |
Class back-up
|
Fuse shape |
Cylindrical
|
Pre arc (I2T) |
3.2 x 103
|
Resistance |
23.5 ohms
|
Fuse diameter |
76 mm
|
Interrupt rating |
16 kAIC
|
Construction size |
76.2 x 565 mm
|
Mounting method |
Clip-in
|
Voltage rating |
24 kV
|
Type |
Fuse
|
Application |
|
Fuse type |
AFIH
|