Télécharger le document () de 20
Produit en fin de vie

7092347FUL-0383

Eaton, Alarms & signalling devices, Fulleon, X10 Mini sounder, 10-60V AC-DC, White housing (X10 /CE/MN/W1/10-60 VAC-DC)

Spécifications générales

Product Name
Eaton X10 Industrial sounder and sounder beacon
Catalog Number
7092347FUL-0383
EAN
5018987240284
Product Length/Depth
122 mm
Product Height
115 mm
Product Width
137 mm
Product Weight
0.482 kg
Certifications
Not Applicable

Spécifications du produit

Number of tones
102
Color housing
White
Material housing
Plastic
Sound output
100 dB
Nominal voltage
24 V
Type of current
AC/DC
Electricity consumption
0.025 A
Addressing mode
Hard addressing
Alarm current
35 mA
Construction material
PC
Impact strength
IK08
Operating temperature - max
70 °C
Operating temperature - min
-40 °C
System topology
Conventional (Non-Addressable)
Tones
102
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP66
Cable entry
M20 hole
System wiring
0.5 - 2.5 mm

Exporter les spécifications du produit