Aluminium jam nut receptacle, Olive drab cadmium plating, with female long PCB contacts, keying B; 8D7L11W99SB
| Product Name | 
                                                Eaton Souriau 8D PCB series MIL-DTL-38999 series III PC tail version connectors
                                             | 
| Catalog Number | 
                                                8D7L11W99SB
                                             | 
| Product Length/Depth | 
                                                32.5 mm
                                             | 
| Product Height | 
                                                31 mm
                                             | 
| Product Width | 
                                                31 mm
                                             | 
| Product Weight | 
                                                21 g
                                             | 
| Fitted with: | 
                                                Shielding
                                             | 
| Number of poles |  | 
| Connector orientation | 
                                                B
                                             | 
| Connector type |  | 
| Contact delivery | 
                                                Not delivered
                                             | 
| Contact gender | 
                                                Socket (Female)
                                             | 
| Contact plating |  | 
| Contact type |  | 
| Coupling type |  | 
| Degree of protection | 
                                                IP67
                                             | 
| Layout | 
                                                99
                                             | 
| Plating | 
                                                Cadmium
                                             | 
| Shell material |  | 
| Shell size | 
                                                11
                                             | 
| Mating cycles | 
                                                500
                                             | 
| Operating temperature - max | 
                                                175 °C
                                             | 
| Operating temperature - min | 
                                                -65 °C
                                             | 
| Receptacle type | 
                                                Jam Nut Receptacle
                                             | 
| Number of cavity #20 | 
                                                7
                                             | 
| PCB diameter | 
                                                0.5 mm
                                             | 
| Salt spray | 
                                                500 hour
                                             | 
| Working voltage (Vrms) | 
                                                1800 V
                                             |