Télécharger le document () de 20

DSD935

Eaton Crouse-Hinds series DSD snap switch cover and device sub-assembly, 10A/16A, 3-pole, Feraloy iron alloy, 125/250 Vac

Spécifications générales

Product Name
Eaton Crouse-Hinds series DSD snap switch cover and device sub-assembly
Catalog Number
DSD935
UPC
782274045092
Product Length/Depth
5.1 in
Product Height
3.5 in
Product Width
3 in
Product Weight
2.45 lb

Spécifications du produit

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
Amperage Rating
10A/16A
Configuration
3-pole
Material
Feraloy iron alloy
Number of poles
Three-pole
Voltage rating
125/250 Vac

Exporter les spécifications du produit