La photo est représentative
Download
Eaton Crouse-Hinds series EGF ground fault control station, 30A, Copper-free aluminum, 2 breakers, Single-pole, 30 mA, 120 Vac
| Product Name |
Eaton Crouse-Hinds series EGF ground fault control station
|
| Catalog Number |
EGF21EPD30
|
| UPC |
782274878003
|
| Product Length/Depth |
6.88 in
|
| Product Height |
9.88 in
|
| Product Width |
7.81 in
|
| Product Weight |
17.49 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class II, Division 2
Class II, Division 1 Class III Class I, Division 1 Class I, Division 2 |
| NEMA Rating |
12
3 7 9 |
| Amperage Rating |
30A
|
| Material |
Copper-free aluminum
|
| Number of breakers |
2
|
| Number of poles |
Single-pole
|
| Trip |
30 mA
|
| Voltage rating |
120 Vac
|