Télécharger le document () de 20

JBXFH0G02MCSDSMR

Straight plug, IP68, size 0, 2 male contacts, cable clamp for protective boot; JBXFH0G02MCSDSMR

Spécifications générales

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFH0G02MCSDSMR
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
9.67 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Exporter les spécifications du produit