Télécharger le document () de 20

JBXHD0G04MSNDSR

Protuding front mount receptacle, IP68, size 0, 4 male contacts; JBXHD0G04MSNDSR

Spécifications générales

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHD0G04MSNDSR
Product Length/Depth
22 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
10.96 g
Compliances
UL 1977

Exporter les spécifications du produit