Reset
Eaton Power Defense Globally Rated, Frame 1, Two Pole, 80A, 50kA/480V, 50C Cal T-M (Fxd-Fxd) TU , No Terminals
| Product Name | 
                                            
                                            
                                             
                                                Eaton Power Defense molded case circuit breaker
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                PDG12K0080VFFN
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                786689283810
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                76 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                139.7 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                50.8 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.71 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS Compliant
                                             
                                         | 
                                    
| Amperage Rating | 
                                            
                                            
                                             
                                                80 A
                                             
                                         | 
                                    
| Voltage rating | 
                                            
                                            
                                             
                                                600 Vac
                                             
                                         | 
                                    
| Trip Type | 
                                            
                                            
                                             
                                                T298
                                             
                                         | 
                                    
| Circuit breaker type | 
                                            
                                            
                                             
                                                PD1 Global
                                             
                                         | 
                                    
| Circuit breaker frame type | 
                                            
                                            
                                             
                                                Complete breaker
                                             
                                         | 
                                    
| Voltage - max | 
                                            
                                            
                                             
                                                600 Vac
                                             
                                         | 
                                    
| Series | 
                                            
                                            
                                             
                                                Power Defense
                                             
                                         | 
                                    
| Terminals | 
                                            
                                            
                                             
                                                No Terminals
                                             
                                         | 
                                    
| Frame | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Class | 
                                            
                                            
                                             
                                                Class A
                                             
                                         | 
                                    
| Calibration | 
                                            
                                            
                                             
                                                50C Calibration
                                             
                                         | 
                                    
| Interrupt rating | 
                                            
                                            
                                             
                                                50 kAIC at 480 Vac
                                             
                                         | 
                                    
| Switch off technique | 
                                            
                                            
                                             
                                                Thermomagnetic
                                             
                                         | 
                                    
| Interrupt rating range | 
                                            
                                            
                                             
                                                25 kAIC @600/347V (UL)  
                                        35 kAIC Icu @250 Vdc 50 kAIC Icu/ 50 kAIC Ics/ 105 kAIC Icm @380-415V (IEC) 85 kAIC @240V (UL) 85 kAIC Icu/ 85 kAIC Ics/ 187 kAIC Icm @240V (IEC) 35 kAIC Icu @125 Vdc 50 kAIC @480/277V (UL)  | 
                                    
| Number of poles | 
                                            
                                            
                                             
                                                Two-pole
                                             
                                         |