Download document () of 20
  • Get to know our Eaton 3-Phase UPS portfolio

eaton-nine-power-problems-en-us.jpg
Eaton three phase UPSs ensure a consistent quality of power supply regardless of disturbances in the incoming mains. Their double-conversion UPS topology provides continuous power protection of critical equipment against all nine common power problems. Three phase UPSs can help balance the loads on the utility power of the building and allow for smaller amperage electrical devices within the solution (breakers, wiring, panels, etc.). They also make it easier to distribute power in higher kVA high density rack applications.
Topology
Online/double conversion
Power range
8-6000 kVA
Efficiency
up to 97%
 

Modular UPS

modular UPS can grow to accommodate increasing power demand by adding additional power modules into the UPS chassis on an individual basis. This enables you to bring on more power quickly and easily as required, build resiliency into the UPS and optimize efficiency.

Eaton 91PS & 93PS UPS (8-30/40 kW)

Eaton 91PS and 93PS provide the lowest Total Cost of Ownership and maximum availability in its power range. Whatever your mission-critical application, the Eaton 91PS and 93PS UPS offer the power performance, scalability, resiliency and efficiency you need for cost-efficient business continuity.

Eaton 93PM UPS (30-500 kVA)

The performance of Eaton 93PM UPS is proven with over 500 MVA installed capacity globally. It provides the highest availability for mission-critical applications at the lowest TCO. Eaton 93PM UPS is the perfect three-phase white or grey space solution for today’s data center.

Eaton 93PM G2 UPS (50-360 kVA)

The backbone of your business is the 93PM G2 UPS, which gives you the best Total Cost of Ownership (TCO) in its class and highest availability thanks to its hot swap modular system. Discover how we can offer the performance, scalability, resiliency, and efficiency for your needs.

Power Xpert 9395P UPS (250-1200 kVA)

The Power Xpert 9395P UPS provides the benefits of high double conversion efficiency and greater power density, gained from the most recent technological developments in power management. Whatever your mission-critical application, the Power Xpert 9395P UPS offers the power performance, reliability, and flexibility you need.
 

Monolithic UPS

Traditional UPS designs are monolithic, meaning that the power rating and specification are fixed. This type of UPS has clear benefits: the design and technical specification are simple, and the UPS can be optimized for footprint and price. Eaton offers several monolithic UPSs with different power ratings and frame sizes.

Eaton 93E UPS (15-200 kVA)

The Eaton 93E UPS provides a vital power protection for ever-expanding loads in versatile electrical and IT applications. Facilitating lower TCO through a combination of energy efficiency, high reliability and a compact footprint, Eaton 93E is the ideal solution for small to medium-sized datacentres and other applications demanding reliable power protection.

Marine and Industrial UPS

Eaton Marine uninterruptible power supplies (UPSs) are specially engineered for shipping environments and applications, built to meet, or exceed industry standards. The UPSs are designed to protect critical onboard functions and processes, such as navigation, communication, bridge equipment, lighting and automation, as well as provide auxiliary power for engines and safety systems.

Eaton 93PS Marine UPS (8-40 kW)

Protect what most matters to you and your business: your crew, cargo/payload and company reputation. Eaton 93PS Marine UPS is designed to do all this, an insurance keeping your business running in demanding marine environment. Eaton designed the 93PS Marine UPS to be the easiest to deploy, effortless to maintain and the most economical UPS to operate.

Eaton 9PHD Industrial UPS (30-200 kW)

The Eaton 9PHD Industrial UPS is a reliable and efficient, state-of-the-art UPS that can be configured for a range of industrial applications and harsh environments. It brings the benefits of modern, modular, IGBT-based UPS technology to the industrial domain, thereby providing the lowest Total Cost of Ownership in its power range.

Eaton 9PHD Marine UPS (30-200 kW)

The Eaton 9PHD Marine UPS is a reliable and efficient, state-of-the-art UPS that can be configured for a range of marine & offshore applications. It brings the benefits of modern, modular, IGBT-based UPS technology to the ship-borne environment, thereby providing the lowest total cost of ownership in its power range.