Download document () of 20

173615
Model code: BPZ-FP-NZM3X-3/3-1200-MV

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate multiple mounting NZM3, vertical HxW=500x1200mm

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
173615
EAN
4015081700226
Product Length/Depth
35 mm
Product Height
505 mm
Product Width
1125 mm
Product Weight
6 kg
Compliances
RoHS conform
Model Code
BPZ-FP-NZM3X-3/3-1200-MV

Delivery program

Type
Additional equipment
Color
Light gray (RAL 7035)

Technical Data - Mechanical

Surface finishing
Powder coating
With powder coating
Mounting method
Surface mounting
Mounting position
Horizontal
Vertical
Material
Sheet steel
Steel
Number of height units
0
Housing material
Sheet steel
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm

Additional information

Functions
Additional equipment
Suitable for
Multiple mounting
Used with
NZM3

Export product specification