Download document () of 20

178568
Model code: M22-WJS4

Eaton Moeller® series M22 Joystick, with one operating point per operating direction, with metal shaft, 4 positions, Bezel: titanium, momentary, in every position

General specifications

Product Name
Eaton Moeller® series M22 Joystick
Catalog Number
178568
EAN
4015081738977
Product Length/Depth
100 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.028 kg
Certifications
CSA File No.: 012528
UL 508
CSA Class No.: 3211-03
IEC/EN 60947
CSA-C22.2 No. 94-91
IEC/EN 60947-5
CE
CSA-C22.2 No. 14-13
UL
VDE 0660
CSA
UL File No.: E29184
UL Category Control No.: NKCR
Model Code
M22-WJS4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.