Eaton xEnergy Basic LV systems Low voltage switchgear. Floor standing distribution board, locking rotary lever, prepared for F3A gland plate inserts, W=1200mm, H = 2060 mm, D = 300 mm
| Product Name | 
                                                Eaton xEnergy Basic empty enclosure
                                             | 
| Catalog Number | 
                                                187849
                                             | 
| EAN | 
                                                4015081855346
                                             | 
| Product Length/Depth | 
                                                300 mm
                                             | 
| Product Height | 
                                                2060 mm
                                             | 
| Product Width | 
                                                1200 mm
                                             | 
| Product Weight | 
                                                76 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                BP-F-1200/20/3-P-F3A
                                             | 
| Type | 
                                                Basic device
                                             | 
| Application | 
                                                Indoor (installation site)
                                             | 
| Color | 
                                                Light gray (RAL 7035)  Gray | 
| Surface finishing | 
                                                With powder coating  Powder coating | 
| Mounting method | 
                                                Floor standing distribution board  Detached | 
| Material | 
                                                Sheet steel  Steel | 
| Degree of protection | 
                                                IK08 (impact resistance)  IP30 Other IK08 | 
| Number of connector holes | 
                                                0
                                             | 
| Number of covers/doors | 
                                                2
                                             | 
| Number of locks | 
                                                0
                                             | 
| Permissible load of the door(s) according to IEC 62208 - max | 
                                                0 N
                                             | 
| Permissible load of the enclosure according to IEC 62208 - max | 
                                                0 N
                                             | 
| Permissible load of the mounting plate according to IEC 62208 - max | 
                                                0 N
                                             | 
| Cover/door type | 
                                                Rotary lever
                                             | 
| Grade material | 
                                                Sheet steel
                                             | 
| Installation type | 
                                                Floor installation possible
                                             | 
| Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890 | 
                                                0 W
                                             | 
| 10.2.6 Mechanical impact | 
                                                IK08
                                             | 
| Features | 
                                                EMC-version
                                             | 
| Fitted with: | 
                                                Door
                                             | 
| Functions | 
                                                Basic device
                                             | 
| RAL-number | 
                                                7035
                                             | 
| Suitable for | 
                                                Metrical mounting
                                             |