Download document () of 20

187876
Model code: BPZ-TSB-1200/3KL45

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal support rail incl. 3x KL45, for housing width 1200mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
187876
EAN
4015081855612
Product Length/Depth
54 mm
Product Height
30 mm
Product Width
1010 mm
Product Weight
1.6 kg
Compliances
RoHS conform
Model Code
BPZ-TSB-1200/3KL45

Delivery program

Type
Additional equipment
Amperage rating
63 A
Number of poles
Single-pole

Technical Data - Mechanical

Surface finishing
Galvanized
Surface of the contact rail
Untreated
Mounting method
Surface mounting
Floor standing distribution board
Direct mounting
Horizontal
Mounting position
Horizontal
Material
Brass
Number of connections
135
Connection size, connection facility
Other
Tightening torque - max
0 Nm
Clearance from back plate
50 mm
Housing material
Sheet steel
Brass
Rail length
990 mm
Thickness
8 mm
Suitable for width
1200 mm

Additional information

Functions
Additional equipment

Export product specification