Photo is representative
Download
Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted distribution board without door, IP55, HxWxD=1560x1200x270mm
Product Name |
Eaton xEnergy Basic empty enclosure
|
Catalog Number |
193232
|
EAN |
9010238008830
|
Product Length/Depth |
270 mm
|
Product Height |
1560 mm
|
Product Width |
1200 mm
|
Product Weight |
33 kg
|
Compliances |
RoHS conform
|
Model Code |
BPM-O-1200/15-F
|
Type |
Basic device
|
Color |
Gray
|
Surface finishing |
Powder coating
|
Mounting method |
Surface mounting
Wall fastening |
Material |
Sheet steel
Steel |
Material quality |
Other
|
Number of connector holes |
0
|
Number of covers/doors |
0
|
Number of locks |
0
|
Permissible load of the door(s) according to IEC 62208 - max |
0 N
|
Permissible load of the enclosure according to IEC 62208 - max |
0 N
|
Permissible load of the mounting plate according to IEC 62208 - max |
0 N
|
Grade material |
Sheet steel
|
Installation type |
Floor standing wall model
|
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890 |
0 W
|
Features |
Mounting plate depth-adjustable
EMC-version |
Functions |
Basic device
|
RAL-number |
7035
|
Special features |
Without door
|
Suitable for |
Metrical mounting
|