Download document () of 20

193933
Model code: BPZ-FP-S-800/150-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, 800/150-BL

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
193933
EAN
9010238042728
Product Length/Depth
15 mm
Product Height
155 mm
Product Width
725 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Model Code
BPZ-FP-S-800/150-BL

Delivery program

Type
Additional equipment

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
800 mm

Additional information

Functions
Additional equipment

Export product specification