Eaton xEnergy Basic LV systems Low voltage switchgear. Service distribution system—Profi Plus (floor standing/wall-mounting/flush-mounted distribution board), rigid busbar kit, W=1000mm
| Product Name | 
                                                Eaton xEnergy Basic installation component
                                             | 
| Catalog Number | 
                                                193982
                                             | 
| EAN | 
                                                9010238043213
                                             | 
| Product Length/Depth | 
                                                116 mm
                                             | 
| Product Height | 
                                                64 mm
                                             | 
| Product Width | 
                                                946 mm
                                             | 
| Product Weight | 
                                                0.7 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                BPZ-DINR46S-1000-B
                                             | 
| Type | 
                                                Additional equipment
                                             | 
| Model | 
                                                Support rail
                                             | 
| Color | 
                                                Stainless steel
                                             | 
| Material | 
                                                Metal
                                             | 
| Load capacity - max | 
                                                6 kg
                                             | 
| Suitable for enclosure building height | 
                                                0 mm
                                             | 
| Suitable for enclosure building length/depth | 
                                                0 mm
                                             | 
| Suitable for enclosure building width | 
                                                1000 mm
                                             | 
| Functions | 
                                                Additional equipment
                                             | 
| RAL-number | 
                                                0
                                             |