Download document () of 20

CHCC3DU

Eaton Bussmann series CHCC modular fuse holder, 600 Vdc, 30 A, Three-pole

General specifications

Product Name
Eaton Bussmann series CHCC modular fuse holder
Catalog Number
CHCC3DU
UPC
051712362696
Product Length/Depth
69 mm
Product Height
74 mm
Product Width
83 mm
Product Weight
99.79 g
Compliances
RoHS Compliant
Certifications
Contact Manufacturer

Product specifications

Used with
For use with KTK-R, LP-CC and FNQ-R Class CC fuse
Amperage Rating
30 A
Number of poles
Three-pole
Operating temperature - max
120 °C
Operating temperature - min
-20 °C
Class
Class CC
Voltage rating
600 Vdc
Type
Modular fuse holder

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.