Eaton Crouse-Hinds series CEAG GHG 411 control station, 16A, Black, 2 NO, I - 0 - II, Polyamide, Engaging - Engaging - Engaging, 1 x M25 Ex e cable glands or 1 x M20 thread with brass flange, 1 x control switch SCT, 690 Vac
| Product Name | 
                                                Eaton's Crouse-Hinds series CEAG GHG 411 control station
                                             | 
| Catalog Number | 
                                                GHG4118100R0007
                                             | 
| EAN | 
                                                4250217437571
                                             | 
| Product Length/Depth | 
                                                85 mm
                                             | 
| Product Height | 
                                                77.5 mm
                                             | 
| Product Width | 
                                                85 mm
                                             | 
| Product Weight | 
                                                0.45 kg
                                             | 
| Area classification | 
                                                Hazardous/Classified Locations
                                             | 
| Standards type | 
                                                IECEx/ATEX
                                             | 
| IECEx/ATEX hazardous rating | 
                                                Zone 21  Zone 1 | 
| Ingress protection (IP) ratings | 
                                                IP66
                                             | 
| Amperage Rating | 
                                                16A
                                             | 
| Color | 
                                                Black
                                             | 
| Configuration | 
                                                2 NO
                                             | 
| Indicating plate markings | 
                                                I - 0 - II
                                             | 
| Material | 
                                                Polyamide
                                             | 
| Switch function | 
                                                Engaging - Engaging - Engaging
                                             | 
| Trade size | 
                                                1 x M25 Ex e cable glands or 1 x M20 thread with brass flange
                                             | 
| Voltage rating | 
                                                690 Vac
                                             | 
| Type | 
                                                1 x control switch SCT
                                             |