Download document () of 20
Discontinued
Backup Power (UPS)

Flywheel solutions

Certified for use with the Eaton 9390, 9395 and 93PM three-phase UPSs, the VYCON flywheel systems offer a highly reliable DC power source. The VDC,  VDC-XE and VDC140 Direct Connect UPS backup systems offer an alternative to lead-acid based batteries and bring unprecedented power capacity for instantaneous and reliable backup power.

Flywheel advantages

• Highly reliable and environmentally friendly
• Reduced cooling requirements
• Reliability improvement over a single bank of batteries
• High power density with a small footprint and minimum floor loading requirements
• Reduced maintenance costs (no batteries to replace)
• LCD monitor for easy system monitoring
Specifications

Technical specifications 

VYCON model VDC VDC-XE VDC140
Rated power 215kW 300kW 140kW
Max energy storage 3000kW-sec @ 100kW 3000kW-sec @ 160kW 2244 kW-sec
Flywheel rotational speed 18.5-36 kRPM 18.5-36 kRPM 36-24 kRPM
Input voltage 400-600 VDC 400-600 VDC 420-600 VDC
Output voltage discharge
(adjustable per application)
400-520 VDC 400-520 VDC 400-500 VDC
Dimensions
(H x W x D)
73.7 in. (1872mm) x 30.0 in. (762mm) x 30.0 in. (762mm)  73.7 in. (1872mm) x 30.0 in. (762mm) x 30.0 in. (762mm)  78.0 in. (1981 mm) x 48.0 in. (1219 mm) x 24.0 in. (610 mm)
Weight 1822 lbs. (826kg) 1822 lbs. (826kg) 1922 lbs. (872kg)
Full tech specs Click here Click here Click here
Download Links
X
Download Close