Download document () of 20
Commercial vehicle clutches

Diaphragm Spring Clutch

Eaton offers a wide variety of diaphragm spring clutches to fit just about any commercial vehicle application. Built to strict OEM quality standards, they ensure outstanding performance and clutch life. Their robust and smooth running design reduces idling noise and can significantly reduce severe vibrations, extending drivetrain component life and the durability of transmission synchronizers. 

 

100% new
No remanufactured or reused components
Torque Rating
1650 ft.lbs - 1850 ft.lbs
Applications
Volvo I-Shift, Mack mDrive

Core features

 

  • Available in a variety of sizes from 280 millimeters to 430 millimeters
  • Engineered and manufactured to original equipment specifications
  • Single or twin plate designs
  • Soft-rate dampers help protect against harmful torsional vibrations and increase the durability of transmission synchronizers and driveline components
  • Smooth engagement and less pedal effort
  • Available pre-dampers eliminate rattle at idle
  • Available for most common commercial vehicles 

 

Premium organic facings

Eaton premium organic facings are customized for automated transmissions. They provide good wear characteristics, advanced engagement performance, and do not wear the mating friction surface.

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close