Eaton’s 1384X edge connectors are one-sided vertical mount edge connectors rated at 10A and 250V. These edge connectors can accommodate 4 to 16 poles with 0.375” or 3/8” (9.52 mm) center spacing.
Ratings | 10 A, 250 V | |
Center Spacing | 0.375” or 3/8” (9.52 mm) | |
Wire Range | #14-22 AWG Cu; entry to PC board at 90° angle | |
Number of Poles | 4 to 16 poles | |
PC Board | Edge contact accepts standard 1/16” (0.0625") PCB | |
Contacts | Cantilever design 0.02” thick phosphorus bronze with mating surface tin-plated (0.0002) over copper (0.00005) | |
Terminals | Pressure plate terminals | |
Material | Black, UL Rated 94V0 Thermoplastic (+125 °C) |
|
Operating Temperature | -55 °C to +105 °C (+212 °F) |
|
Agnecy Information | CSA File 47235 |
Support from Eaton
Technical support
/content/eaton/br/en-us/products/electronic-components/contact-us">Contact us