Eaton’s A0 and CB0 barrier strip terminal blocks are North American style terminal blocks with 0.250” (6.35 mm) center spacing. They are available with 02 to 30 poles and are UL approved.
Rating | 10 A, 300 V |
Center Spacing | 0.250” (6.35 mm) |
Wire Range | #16-30 AWG Cu |
Screw Size | M3.0 nickel-plated steel SEMS |
Torque Rating | 10 lb-in. |
Distance Between Barriers | 0.20” (5.08mm) |
Recommended PCB Hole Diameter | 1.6 mm - 1.8 mm |
Operating Temperature | -40 °C to +120 °C |
Molded Material | Black, UL Rated 94V0 Thermoplastic |
Breakdown Voltage | 2000 V |
Agency Information | UL File E62622 |
Support from Eaton
Technical support
/content/eaton/br/en-us/products/electronic-components/contact-us">Contact us