Download document () of 20

PTSLR PTC Resettable fuse

Eaton Bussmann® series PTSLR resettable fuses are polymeric positive temperature coefficient (PTC) resettable overcurrent and overtemperature protection devices. These surface mount resettable PTCs offer ultra-low resistance and fast time-to-trip features. PTSLR fuses are available in 0603, 0805, 1206, 1210, and 1812 industry sizes, with Hold current ratings between 0.5 A to 7.5 A and can interrupt fault currents up to 50 A at maximum rated voltage The PTSLR family is RoHS compliant, halogen free and lead free product.

The PTSLR surface-mount fuses provide overcurrent and overtemperature protection for applications like rechargeable battery packs, USB ports, and small DC motors.

PTSLR Low resistance PTC resettable fuse product aid

Eaton Bussmann® series PTSLR surface-mount fuses provide overcurrent and overtemperature protection for applications like rechargeable battery packs, USB ports, and small DC motors.

Eaton products provide circuit protection in industrial IoT systems

USB ports provide a link between a host computer and IIoT device (e.g., an industrial controller) for real-time monitoring and control, allowing users to make smarter decisions and increase the productivity of several processes.

Low-resistance PTC resettable fuses provide reliable overcurrent and overtemperature protection

One of the most prominent trends in the expansion of IoT is a growing demand for portable, battery-powered IoT devices. Battery-powered IoT devices such as wearables, game consoles, computing devices, and VR headsets are some of the portable devices changing how we interact with the internet daily. The typical home could have up to 500 smart devices by 2022, and many of these will operate on low-voltage battery power.

PTC resettable fuse product aid (PTS, PTSLR and PTR)

Let us help you choose the right resettable device for your application. Eaton Bussmann® series PolyTron PTC family of resettable fuses are designed to protect sensitive components from overcurrent and overtemperature conditions that can occur due to power surges, electrical transients, high ambient temperatures, and more.
Specifications
Highlight differences
Show only differences
Hide blank features

Specifications

Download Links
X
Download Close