Download document () of 20

S-4000 Fuse block

Eaton's S-4000 fuse blocks are for 6 x 32 mm (1/4" x 1-1/4") cartridge/ferrule fuses, rated up to 250 V and 25 A. They are available in single pole configurations with 1/4" wide quick connects, wire solder connections and through hole solder connections. All products are RoHS compliant.

Specifications
Part number Voltage rating (Vac) Ampere rating (A) Body material Agency
BK4-S-4004-1-R 250 10 Phenolic laminate CE
BK4-S-4001-1-R 250 10 Phenolic laminate CE
BK2-S-4201-1D-R 250 25 PA66-GF25, UL 94V-0,  black cURus, CE
BK2-S-4201-1-R 250 25 PA66-GF25, UL 94V-0,  black cURus, CE
BK2-S-4201-1X-R 250 25 PA66-GF25, UL 94V-0,  black cURus, CE
BK2-S-4202-1D-R 250 25 PA66-GF25, UL 94V-0,  black cURus, CE
BK2-S-4202-1-R 250 25 PA66-GF25, UL 94V-0,  black cURus, CE
BK2-S-4202-1X-R 250 25 PA66-GF25, UL 94V-0,  black cURus, CE
Download Links
X
Download Close