Download document () of 20
We make what matters work*

TCP/IP Network interface for addressable fire systems

The TCP/IP interface, for addressable fire systems, is a  secure network infrastructure device that’s used for accessing the Eaton Lon network of addressable control panels over intranet or ethernet.

The interface’s built in configuration server manages up to 256 IP devices on 1 IP channel, without a dedicated management PC. The easy to understand diagnostic LEDs, enable installers to easily install and troubleshoot the device, without the need for expert knowledge or dedicated troubleshooting tools.

The TCP/IP interface supports DHCP even with changing IP addresses in an intranet environment. To connect the Eaton Lon network via an intranet, a minimum of two TCP/IP interface's are required. The first must be configured as a 'configuration server' and the second as a 'client'.

Connect and go
Enables connection over intranet or ethernet
Far-reaching
Up to 256 IP devices on 1 IP channel
Simplicity
Simple diagnostics through LEDs

Out of the box installer friendly

There's no need for expert knowledge when it comes to installing the EC400 TCP/IP addressable interface, because it provides ease of installation through Auto-NAT, roaming and DHCP.

Create an efficient and reliable network that you can depend on

Using a daisy chained line topology, the EC400 interface comprises an internal switch meaning up to 20 devices can be built, reducing the cost for network installation. With its IP switch, a redundant Ethernet installation can be setup, increasing system reliability.

View the rest of Eaton's fire alarm system accessories; designed to enable you to tailor the system to the site

Specifications

PRODUCT CODES

TCP/IP Interface EC400

TECHNICAL SPECIFICATIONS

Operating Voltage: 9Vdc to 35Vdc
Power Consumption: 3W typical
In Rush Current: Up to 950mA at 24Vac
Operating temperature: -0°C to +50°C
Storage Temperature: -10°C to 85°C
Operating Humidity (Non-condensing): 10 to 90% RH at 50°C
Storage Humidity (Non-condensing): 90% RH at 50°C
Enclosure: DIN43 880
Dimensions (HxWxD): 86mm x 105mm x 58mm
Ingress Protection: IP40 (enclosure)
IP20 (screw terminals)
Installation: Dill Rail mounting or wall mounting
Download Links
X
Download Close