Eaton’s SMP™DA-3050 and SMP 4/DP are powerful automation platforms that combine multiple functions into a single product to provide secure and reliable data acquisition and management. Their compact and versatile design makes them excellent edge intelligence nodes for distribution utilities.
Models
The SMP Distribution automation platform family includes the Linux-based SMP DA-3050 automation platform, a robust, powerful, and extremely flexible platform that is available in four (4) models.
All models share all software capabilities and security features, limited only by the factory installed I/O configurations, providing reduced learning time and a simplified migration path between models. New protocols and features will be added in future releases.
The SMP DA-3050 automation platform is a new product. It does not support all described features yet. We will include the missing features (*) in the foreseeable future.
Common key characteristics of all models (controller-based features):
(Included in the SMP DA-3051, SMP DA-3052 and SMP DA-3053 models)
Digital inputs:
Digital outputs:
(Included in the SMP DA-3052 model)
Analog inputs:
Analog outputs:
SMP DA-3050:
SMP DA-3051:
SMP DA-3052:
SMP DA-3053:
Optional local HMI display*
The SMP 4/DP
SMP 4/DP
Support from Eaton