Eaton’s 5 series offers enterprise-class battery backup for desktops, network closets, storage and small data centers. All 5 series models feature a graphical LCD interface that provides clear status of key UPS information and come with Eaton’s Intelligent Power Manager software to allow you to optimize power performance in your virtualized environments. View overview of features and benefits for each 5 series UPS
Model | 5PX Rack |
5P Rack |
5P Rack Compact |
5P Tower |
5P Lithium-ion | 5SC Tower |
5S Tower |
---|---|---|---|---|---|---|---|
Power range | 1000 - 3000 VA |
550 - 3000 VA |
750 - 1500 VA |
550 - 3000 VA |
1500 / 1550 VA | 500 - 1500 VA |
550 - 1500 VA |
Extended battery modules | ![]() |
||||||
Rackmount height | 2U | 1U and 2U | 2U | 1U | |||
Rackmount depth (in.) | 20.6 | 14.3 to 21.8 | 16.0 | 21.8 | |||
Outlet metering | ![]() |
||||||
Network card slot | ![]() |
![]() |
![]() |
![]() |
![]() |
||
Outlet control | ![]() |
![]() |
![]() |
![]() |
![]() |
||
Sine wave output on battery | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Simulated sine wave |
LCD interface | Graphical | Graphical | Graphical | Graphical | Graphical | Icon-based | Icon-based |
Battery type | Lead-acid |
Lead-acid |
Lead- acid | Lead-acid |
Lithium-ion | Lead-acid |
Lead-acid |
ABM technology (50% longer battery service life) |
![]() |
![]() |
![]() |
![]() |
Advanced BMS | ![]() |
|
Virtualization-ready software | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
UPS Companion software | ![]() |
||||||
Warranty (including batteries) | 3 years | 3 years | 3 years | 3 years | 5 years | 3 years | 3 years |