Datacenter - 400G / 800G Network switch
As data centers continue to evolve, the demand for higher bandwidth and faster network speeds will drive further advancements in the electronic components used in 400G/800G network switches.
Electronic components used here are essential for maintaining signal integrity, ensuring efficient data transmission and enabling stable operation.
A. SMD fuse: 0603FA (0.25A - 5A), CC06H (0.5A – 8A), CC12H (0.25A - 30A), 2410FA (0.5A to 15A), 1245HC (60A - 100A), 2822HC (40A -150A), 1210HC (50A – 250A)
C. (Data line) TVS Diodes / ESD Suppressors / Multilayer varistors: PolySurg, MLV, TVS diode
D. (Power Line) High power TVS Diodes: TVS Diode SMFE (200W) / TVS Diode SMAJE (400W) / TVS Diode SMBJE (600W) / TVS Diode SMCJE (1500W) / TVS Diode SMDJE (3000W) / TVS Diode 5-0SMDJ (5000W)
E. FP high current ferrite inductor
F. Molding power inductor: EXL1V, HCM1A, MPIA
G. SDCL / SDCH Semi-shielded power inductor
J. KR, KW Coin cell supercapacitor
K. Cylindrical cell / pack supercapacitor: TV, PB
L. EHBSA Hybrid polymer capacitor (commercial grade is coming)
M. Current sense resistor: Metal film, Metal alloy foil, Metal strip, Power shunt
N. ECST Current sense transformer
O. NTC Thermistor: Glass coated, Epoxy coated, Ring lug, Surface mount
P. MHz & kHz Crystal resonator: E9X (2016) / E2X (2520) / E3X (3225) / E5X (5032) / E3K (3215)
Submit your questions and comments. We will be in touch with you shortly.