Download document () of 20
PTC Resettable fuses

PTS PTC Resettable fuse

Eaton’s PTS family of PTC resettable fuses are polymeric positive temperature coefficient resettable overcurrent protection devices. These SMT resettable devices with low resistance and fast time-to-trip. They are RoHS compliant, halogen free, lead free device.

The PTS0603 includes current ratings from 0.04 A to 0.35 A and 6 to 16 volts DC. PTS0805 includes current ratings from 0.1 A to 0.75 A and 6 to 24 volts DC. The PTS1206 includes current ratings from 0.05 A to 2.0 A and 6 to 60 volts DC. And the PTS1812 includes current ratings from 0.1A to 3.0A and 6 to 60 volts DC. 

Specifications

Specifications

Download Links
X
Download Close

Need product support?

Support from Eaton

Technical support

Contact us