Download document () of 20

10GN02

Gauge piece, LV, 10 A, AC 400 V, D02, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D screw cap link carrier
Catalog Number
10GN02
EAN
5027590428705
Product Length/Depth
9 mm
Product Height
17 mm
Product Width
17 mm
Product Weight
13.44 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
EAC

Electrical data

Amperage Rating
10 A

Product specification

Application
E18

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866