Download document () of 20

TFRN02-SD

Fuse-base, LV, 63 A, AC 400 V, D02, 3P, IEC, screw mount, suitable wire 1.5 - 4 mm2, 2xM5 o/p terminal, 2xM5 i/p terminal

General specifications

Product Name
Eaton Bussmann series low voltage D0 three-pole fuse base
Catalog Number
TFRN02-SD
EAN
5027590514088
Product Length/Depth
57 mm
Product Height
40 mm
Product Width
80.8 mm
Product Weight
256 g
Compliances
CE
RoHS Compliant
Certifications
IEC/EN 60269-3
VDE 0636

Electrical data

Amperage Rating
63 A
Voltage rating
400 V

Product specification

Number of poles
Three-pole
Fuse size
D02
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
D02

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866