Eaton Moeller series IZMX/INX - ACB. IZMX16, 3p, 1600 A, Icu (<= 440V 50/60 Hz): 42 kA, Ics (<= 440V 50/60 Hz): 42 kA, Ir 800 A - 1600 A, Withdrawable, Selective operation
| Product Name |
Eaton Moeller series IZMX/INX circuit-breaker
|
| Catalog Number |
122924
|
| EAN |
4015081205295
|
| Product Length/Depth |
584 mm
|
| Product Height |
597 mm
|
| Product Width |
521 mm
|
| Product Weight |
24.82 kg
|
| Compliances |
RoHS conform
|
| Rated uninterrupted current (Iu) |
1600 A
|
| Mounting Method |
Withdrawable
|
| Number of poles |
Three-pole
|
| Type |
Circuit breaker
|
| Position of connection for main current circuit |
Back side
|