Download document () of 20

123363

Eaton Moeller series IZMX/INX - ACB. Switch, disconnector, 3p, 1000A, fixed, 16B3, 10F

General specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
123363
EAN
4015081209682
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
18.715 kg
Compliances
RoHS conform

Product specifications

Rated uninterrupted current (Iu)
1000 A
Mounting Method
Fixed
Number of poles
Three-pole
Type
Switch disconnector
Position of connection for main current circuit
Back side

Export product specification