
Fuse-link, LV, 125 A, AC 690 V, NH2, aM, IEC, dual indicator, live gripping lugs
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
125NHM2B-690
|
EAN |
5027590430173
|
Product Length/Depth |
150 mm
|
Product Height |
71 mm
|
Product Width |
54 mm
|
Product Weight |
659 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Amperage Rating |
125 A
|
Voltage rating |
690 V
|
Voltage type |
AC
|
Breaking capacity |
120 kA
|
Class |
Class aM
|
Frequency rating - min |
45 Hz
|
Frequency rating - max |
62 Hz
|
Fuse size |
NH2
|
Insulated metal gripping lugs (IMGL) |
No
|
Suitable for |
SD2-D Single pole NH Fuse base
Microswitch 170H0235 Microswitch 170H0236 EBH Size 00 to 4 Horizontal fuse switch-disconnectors TD2-D Triple pole NH Fuse base |
Support from Eaton
Commercial support
Phone: 0800-00-32866