Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 400 A, AC 690 V, NH2, AC23B, 3P, IEC, plate mounting, for connection of sector-shaped conductors V-clamps
| Product Name |
Eaton Bussmann series low voltage NH fuse base
|
| Catalog Number |
EBH2O3TV1
|
| EAN |
5027590336239
|
| Product Length/Depth |
215 mm
|
| Product Height |
330 mm
|
| Product Width |
140 mm
|
| Product Weight |
3157 g
|
| Compliances |
CE
|
| Certifications |
IEC/EN 60947-1
IEC 60947-3 |
| Amperage Rating |
400 A
|
| Voltage rating |
690
|
| Number of poles |
Three-pole
|
| Mounting method |
60 mm busbar mounting
100 mm busbar mounting Mounting plate |