Download document () of 20

158307

Eaton Moeller series xPole - SPBT12 Surge Protection Device. Lightning current and surge arresters, 100 kA, N-space unit

General specifications

Product Name
Eaton Moeller series xPole - SPBT12 Surge protection device
Catalog Number
158307
EAN
4015081548859
Product Length/Depth
80 mm
Product Height
65 mm
Product Width
35 mm
Product Weight
0.241 kg
Compliances
RoHS conform

Delivery program

Application
  • Open areas
  • Residential buildings
  • Utility buildings
Number of poles
Single-pole
Type
Surge arrester

Technical data - electrical

Voltage protection level
1.5 KV
Voltage protection level (DC+ - DC-)
0 KV
Voltage protection level (DC+/DC- - PE)
0 KV
Voltage protection level (L-N)
0 KV
Voltage protection level (L-PE)
1.5 KV
Voltage protection level (N-PE)
1.5 KV
Nominal voltage at AC
255 V
Nominal voltage at DC
0 V
Continuous voltage at AC - max
255 V
Continuous voltage at DC - max
0 V
PV-voltage - max
0 V
Lightning impulse current (10/350 µs)
100 kA
Follow current extinguishing capability
0 kA
Signalling at the device
Optic
Specific energy (W/R)
2500 kJ/Ohm

Technical data - mechanical

Frame
2 modular spacing
Mounting method
DIN rail (top hat rail) 35 mm
Conductor cross section (flexible, fine-strand) - max
0 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Degree of protection
IP20

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
0 A
Heat dissipation per pole, current-dependent
0 W
Equipment heat dissipation, current-dependent
0 W
Static heat dissipation, non-current-dependent
0 W
Heat dissipation capacity
0 W
Ambient operating temperature - min
-40 °C
Ambient operating temperature - max
70 °C

Additional information

Features
Voltage switching spark gap technology
System configuration type
TN
Other
Test class
Type 1 + 2

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866